How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.25 |
| L1: | 9.82 in | U: | 0.875 in |
| G: | 2 | I: | 4.84 in |
| D: | 3.25 | BF: | 0.53 |
| AE1: | 0.6 | F: | 4 |
| AJ: | 7.25 | L: | 6.57 in |
| AD: | 6.53 | AE2: | 0.36 |
| BE1: | 0.5 in | C: | 8.88 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| BD: | 9 | V: | 2.51 in |
| AG: | 7.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1944 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Ratio Range: | 7.5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Bore Code: | 20 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.049 | Output RPM: | 233.3 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

