How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 7.5 |
| AJ: | 5.88 | I: | 4.84 in |
| V: | 2.51 in | C: | 8.88 in |
| G: | 2 | BE: | 0.38 in |
| L: | 6.57 in | B: | 8.12 |
| AD: | 6.53 | BF: | 0.41 |
| F: | 4 | D: | 3.25 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| BD: | 5.88 | LM: | 8.82 |
| U: | 0.875 in | AE2: | 0.36 |
| T: | 1.25 |
Technical Specifications
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 6.049 |
| Thrust Rating - output shaft: | 1944 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

