How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BF: | 0.41 |
| LM: | 8.82 | BE: | 0.38 in |
| AK: | 4.5 | I: | 4.84 in |
| D: | 3.25 | AE2: | 0.36 |
| U: | 0.875 in | AJ: | 5.88 |
| V: | 2.51 in | BD: | 5.88 |
| AG: | 7.5 | AE1: | 0.6 |
| C: | 8.88 in | AD: | 6.53 |
| T: | 1.25 | G: | 2 |
| Center Distance (in): | 3 in | F: | 4 |
| B: | 8.12 |
Technical Specifications
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1944 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 20 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.049 |
| Output RPM: | 233.3 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

