How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 8.88 in |
| G: | 2 | B: | 8.12 |
| F: | 4 | D: | 3.25 |
| V: | 2.51 in | AG: | 7.5 |
| L: | 6.57 in | I: | 4.84 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | U: | 0.875 in |
| T: | 1.438 | AD: | 6.53 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AE2: | 0.36 | AE1: | 0.6 |
| L1: | 9.82 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.438 in | Model Code: | HM230 |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 1944 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.049 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

