How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| U: | 0.875 in | AG: | 7.5 |
| BE1: | 0.5 in | L1: | 9.82 in |
| F: | 4 | L: | 6.57 in |
| AD: | 6.53 | BF: | 0.53 |
| BD: | 9 | I: | 4.84 in |
| AE1: | 0.6 | T: | 1.438 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| C: | 8.88 in | B: | 8.12 |
| G: | 2 | D: | 3.25 |
| V: | 2.51 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1944 |
| Input HP @ 1750 RPM: | 6.049 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Output RPM: | 233.3 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

