How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| F: | 4 | L: | 6.57 in |
| V: | 2.51 in | L1: | 9.82 in |
| D: | 3.25 | C: | 8.88 in |
| BD: | 9 | AE1: | 0.6 |
| T: | 1.438 | U: | 0.875 in |
| I: | 4.84 in | G: | 2 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| AD: | 6.53 | BF: | 0.53 |
| AK: | 8.5 | B: | 8.12 |
| AE2: | 0.36 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1944 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.049 | Motor Frame Size: | 210TC |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

