Grove Gear HM230-7.5-2-1.500-180TC
Part #:HM230-7.5-2-1.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 6.57 in |
| AE2: | 0.36 | C: | 8.88 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| F: | 4 | AE1: | 0.6 |
| G: | 2 | AD: | 6.53 |
| V: | 2.51 in | AG: | 7.5 |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | T: | 1.5 |
| AK: | 8.5 | L1: | 9.82 in |
| D: | 3.25 | B: | 8.12 |
| I: | 4.84 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 6.049 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1944 |
| Motor Frame Size: | 180TC | Output RPM: | 233.3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

