Grove Gear HM230-7.5-2-1.500-180TC-L1
Part #:HM230-7.5-2-1.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AE1: | 0.6 |
| BD: | 9 | V: | 2.51 in |
| B: | 8.12 | T: | 1.5 |
| G: | 2 | L1: | 9.82 in |
| D: | 3.25 | AE2: | 0.36 |
| L: | 6.57 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| C: | 8.88 in | I: | 4.84 in |
| AK: | 8.5 | AJ: | 7.25 |
| AD: | 6.53 | AG: | 7.5 |
| BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Thrust Rating - output shaft: | 1944 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output RPM: | 233.3 | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 6.049 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

