Grove Gear HM230-7.5-2-1.500-180TC-L2
Part #:HM230-7.5-2-1.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE1: | 0.6 |
| AD: | 6.53 | L1: | 9.82 in |
| U: | 0.875 in | B: | 8.12 |
| BF: | 0.53 | G: | 2 |
| AK: | 8.5 | C: | 8.88 in |
| L: | 6.57 in | D: | 3.25 |
| BD: | 9 | F: | 4 |
| Center Distance (in): | 3 in | T: | 1.5 |
| AG: | 7.5 | AE2: | 0.36 |
| I: | 4.84 in | BE1: | 0.5 in |
| AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Model Code: | HM230 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Bore Code: | 24 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.049 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1944 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

