Grove Gear HM230-7.5-2-1.500-180TC-L4
Part #:HM230-7.5-2-1.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.57 in |
| BD: | 9 | L1: | 9.82 in |
| AJ: | 7.25 | C: | 8.88 in |
| AE2: | 0.36 | AD: | 6.53 |
| BF: | 0.53 | F: | 4 |
| AK: | 8.5 | I: | 4.84 in |
| U: | 0.875 in | G: | 2 |
| AE1: | 0.6 | BE1: | 0.5 in |
| T: | 1.5 | Center Distance (in): | 3 in |
| AG: | 7.5 | D: | 3.25 |
| B: | 8.12 |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1944 |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.049 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

