How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 7.5 |
| AD: | 6.53 | T: | 1.5 |
| AK: | 8.5 | AE1: | 0.6 |
| I: | 4.84 in | BD: | 9 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| U: | 0.875 in | BE1: | 0.5 in |
| G: | 2 | F: | 4 |
| C: | 8.88 in | L: | 6.57 in |
| D: | 3.25 | B: | 8.12 |
| L1: | 9.82 in | V: | 2.51 in |
| AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1944 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.049 | Bore Code: | 24 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

