How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.5 |
| AE2: | 0.36 | U: | 0.875 in |
| G: | 2 | AE1: | 0.6 |
| F: | 4 | V: | 2.51 in |
| I: | 4.84 in | BF: | 0.53 |
| L1: | 9.82 in | AK: | 8.5 |
| AG: | 7.5 | B: | 8.12 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AJ: | 7.25 | C: | 8.88 in |
| BE1: | 0.5 in | AD: | 6.53 |
| D: | 3.25 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 6.049 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1944 |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

