How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 2 |
| T: | 1.5 | AG: | 7.5 |
| C: | 8.88 in | BF: | 0.41 |
| AE1: | 0.6 | LM: | 8.82 |
| BD: | 5.88 | I: | 4.84 in |
| L: | 6.57 in | D: | 3.25 |
| F: | 4 | BE: | 0.38 in |
| AD: | 6.53 | V: | 2.51 in |
| AE2: | 0.36 | B: | 8.12 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Assembly: | HM-2 | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Output Key: | 3/8 x 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1944 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.049 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

