How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | LM: | 8.82 |
| BD: | 5.88 | L: | 6.57 in |
| U: | 0.875 in | BF: | 0.41 |
| AE2: | 0.36 | AD: | 6.53 |
| I: | 4.84 in | D: | 3.25 |
| F: | 4 | G: | 2 |
| T: | 1.5 | AE1: | 0.6 |
| AJ: | 5.88 | V: | 2.51 in |
| C: | 8.88 in | BE: | 0.38 in |
| B: | 8.12 | AK: | 4.5 |
| Center Distance (in): | 3 in |
Technical Specifications
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Model Code: | HM230 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 24 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1944 | Input HP @ 1750 RPM: | 6.049 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

