How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AD: | 6.53 |
| U: | 0.875 in | BF: | 0.41 |
| AG: | 7.5 | F: | 4 |
| I: | 4.84 in | V: | 2.51 in |
| AJ: | 5.88 | AE2: | 0.36 |
| AK: | 4.5 | L: | 6.57 in |
| T: | 1.625 | BD: | 5.88 |
| G: | 2 | LM: | 8.82 |
| Center Distance (in): | 3 in | D: | 3.25 |
| C: | 8.88 in | BE: | 0.38 in |
| B: | 8.12 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1944 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.049 | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

