Grove Gear HM230-7.5-2-1.625-180TC-L1
Part #:HM230-7.5-2-1.625-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | D: | 3.25 |
| L: | 6.57 in | U: | 0.875 in |
| T: | 1.625 | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.36 |
| AJ: | 7.25 | AE1: | 0.6 |
| I: | 4.84 in | AG: | 7.5 |
| AK: | 8.5 | G: | 2 |
| V: | 2.51 in | AD: | 6.53 |
| BD: | 9 | Center Distance (in): | 3 in |
| C: | 8.88 in | B: | 8.12 |
| L1: | 9.82 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1944 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.049 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 26 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

