Grove Gear HM230-7.5-2-1.625-180TC-L2
Part #:HM230-7.5-2-1.625-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| G: | 2 | AE1: | 0.6 |
| AD: | 6.53 | U: | 0.875 in |
| L1: | 9.82 in | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.36 |
| V: | 2.51 in | D: | 3.25 |
| T: | 1.625 | B: | 8.12 |
| AG: | 7.5 | F: | 4 |
| C: | 8.88 in | BF: | 0.53 |
| BE1: | 0.5 in | L: | 6.57 in |
| AK: | 8.5 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 1944 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.049 |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

