How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BE1: | 0.5 in |
| V: | 2.51 in | I: | 4.84 in |
| BD: | 9 | BF: | 0.53 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AE1: | 0.6 | L1: | 9.82 in |
| B: | 8.12 | AK: | 8.5 |
| AJ: | 7.25 | T: | 1.625 |
| C: | 8.88 in | AG: | 7.5 |
| U: | 0.875 in | F: | 4 |
| D: | 3.25 | AE2: | 0.36 |
| AD: | 6.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.049 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Ratio: | 7.5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1944 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

