How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| L: | 6.57 in | AE1: | 0.6 |
| AE2: | 0.36 | F: | 4 |
| AJ: | 7.25 | B: | 8.12 |
| BD: | 9 | AD: | 6.53 |
| L1: | 9.82 in | I: | 4.84 in |
| U: | 0.875 in | V: | 2.51 in |
| C: | 8.88 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | D: | 3.25 |
| AG: | 7.5 | T: | 1.625 |
| G: | 2 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.049 | Motor Frame Size: | 210TC |
| Bore Code: | 26 | Thrust Rating - output shaft: | 1944 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

