How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AG: | 7.5 |
| U: | 0.875 in | AE1: | 0.6 |
| F: | 4 | G: | 2 |
| C: | 8.88 in | V: | 2.51 in |
| LM: | 8.82 | BF: | 0.41 |
| D: | 3.25 | I: | 4.84 in |
| BE: | 0.38 in | L: | 6.57 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| AE2: | 0.36 | AK: | 4.5 |
| BD: | 5.88 | T: | 1.625 |
| AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 233.3 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1944 | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Ratio Range: | 7.5:1 |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.049 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

