How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | T: | 1.625 |
| AE2: | 0.36 | I: | 4.84 in |
| AD: | 6.53 | BF: | 0.41 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| B: | 8.12 | BE: | 0.38 in |
| L: | 6.57 in | G: | 2 |
| C: | 8.88 in | AJ: | 5.88 |
| D: | 3.25 | F: | 4 |
| LM: | 8.82 | V: | 2.51 in |
| BD: | 5.88 | U: | 0.875 in |
| AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output RPM: | 233.3 | Bore Code: | 26 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.049 | Thrust Rating - output shaft: | 1944 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

