How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2 |
| AE2: | 0.36 | AE1: | 0.6 |
| B: | 8.12 | AK: | 4.5 |
| LM: | 8.82 | BD: | 5.88 |
| D: | 3.25 | F: | 4 |
| AJ: | 5.88 | AG: | 7.5 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BF: | 0.41 | BE: | 0.38 in |
| AD: | 6.53 | U: | 0.875 in |
| C: | 8.88 in | T: | 1.688 |
| I: | 4.84 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 1944 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Bore Code: | 27 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.049 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

