How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BE: | 0.38 in |
| I: | 4.84 in | T: | 1.688 |
| BD: | 5.88 | F: | 4 |
| G: | 2 | AK: | 4.5 |
| AE2: | 0.36 | AD: | 6.53 |
| AJ: | 5.88 | BF: | 0.41 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| V: | 2.51 in | AG: | 7.5 |
| L: | 6.57 in | U: | 0.875 in |
| B: | 8.12 | C: | 8.88 in |
| LM: | 8.82 |
Technical Specifications
| Ratio: | 7.5:1 | Output Key: | 3/8 x 3.00 |
| Bore Code: | 27 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1944 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output RPM: | 233.3 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.049 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

