How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | Center Distance (in): | 3 in |
| AG: | 7.5 | G: | 2 |
| AJ: | 7.25 | BD: | 9 |
| D: | 3.25 | V: | 2.51 in |
| U: | 0.875 in | L: | 6.57 in |
| AD: | 6.53 | AK: | 8.5 |
| BE1: | 0.5 in | C: | 8.88 in |
| T: | 1.688 | AE2: | 0.36 |
| BF: | 0.53 | I: | 4.84 in |
| L1: | 9.82 in | AE1: | 0.6 |
| F: | 4 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 6.049 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1944 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

