How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AD: | 6.53 |
| C: | 8.88 in | BF: | 0.53 |
| T: | 1.688 | G: | 2 |
| BD: | 9 | D: | 3.25 |
| AE2: | 0.36 | B: | 8.12 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| U: | 0.875 in | AG: | 7.5 |
| I: | 4.84 in | L1: | 9.82 in |
| L: | 6.57 in | F: | 4 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1944 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Output RPM: | 233.3 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 6.049 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

