How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BE: | 0.38 in |
| LM: | 8.82 | AJ: | 5.88 |
| U: | 0.875 in | AG: | 7.5 |
| I: | 4.84 in | F: | 4 |
| AK: | 4.5 | C: | 8.88 in |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| AE2: | 0.36 | V: | 2.51 in |
| B: | 8.12 | T: | 1.688 |
| L: | 6.57 in | D: | 3.25 |
| AD: | 6.53 | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Bore Code: | 27 | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Diameter (in): | 1.688 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1944 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.049 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

