How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | G: | 2 |
| U: | 0.875 in | C: | 8.88 in |
| V: | 2.51 in | D: | 3.25 |
| AK: | 8.5 | AD: | 6.53 |
| AE2: | 0.36 | BF: | 0.53 |
| I: | 4.84 in | AJ: | 7.25 |
| T: | 1.75 | AG: | 7.5 |
| AE1: | 0.6 | BD: | 9 |
| B: | 8.12 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | F: | 4 |
| L1: | 9.82 in |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.049 | Output Diameter (in): | 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 1944 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Model Code: | HM230 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

