How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AE2: | 0.36 |
| AD: | 6.53 | BF: | 0.53 |
| BD: | 9 | G: | 2 |
| F: | 4 | BE1: | 0.5 in |
| B: | 8.12 | I: | 4.84 in |
| AJ: | 7.25 | L1: | 9.82 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| T: | 1.75 | L: | 6.57 in |
| AK: | 8.5 | V: | 2.51 in |
| AE1: | 0.6 | C: | 8.88 in |
| AG: | 7.5 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Model Code: | HM230 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1944 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.049 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Output RPM: | 233.3 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

