Grove Gear HM230-7.5-2-1.750-210TC-L1
Part #:HM230-7.5-2-1.750-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.75 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AE1: | 0.6 |
| AE2: | 0.36 | D: | 3.25 |
| C: | 8.88 in | L1: | 9.82 in |
| L: | 6.57 in | AD: | 6.53 |
| BD: | 9 | V: | 2.51 in |
| F: | 4 | BF: | 0.53 |
| B: | 8.12 | G: | 2 |
| U: | 0.875 in | I: | 4.84 in |
| AG: | 7.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 1944 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 6.049 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

