Grove Gear HM230-7.5-2-1.750-210TC-L9
Part #:HM230-7.5-2-1.750-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AE2: | 0.36 |
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 8.12 | F: | 4 |
| AK: | 8.5 | I: | 4.84 in |
| V: | 2.51 in | L1: | 9.82 in |
| T: | 1.75 | C: | 8.88 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| U: | 0.875 in | BD: | 9 |
| BF: | 0.53 | G: | 2 |
| AG: | 7.5 | AD: | 6.53 |
| D: | 3.25 |
Technical Specifications
| Assembly: | HM-2 | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.75 in | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 1944 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.049 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

