Grove Gear HM230-7.5-2-1.938-140TC-L4
Part #:HM230-7.5-2-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | F: | 4 |
| T: | 1.938 | U: | 0.875 in |
| BE: | 0.38 in | LM: | 8.82 |
| B: | 8.12 | Center Distance (in): | 3 in |
| AG: | 7.5 | AD: | 6.53 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 4.84 in | D: | 3.25 |
| AE1: | 0.6 | BF: | 0.41 |
| G: | 2 | L: | 6.57 in |
| C: | 8.88 in | V: | 2.51 in |
| BD: | 5.88 |
Technical Specifications
| Assembly: | HM-2 | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1944 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Model Code: | HM230 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.049 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

