Grove Gear HM230-7.5-2-1.938-180TC-L2
Part #:HM230-7.5-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | C: | 8.88 in |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | U: | 0.875 in |
| G: | 2 | L1: | 9.82 in |
| AE1: | 0.6 | AG: | 7.5 |
| AD: | 6.53 | T: | 1.938 |
| F: | 4 | L: | 6.57 in |
| Center Distance (in): | 3 in | D: | 3.25 |
| AJ: | 7.25 | B: | 8.12 |
| AE2: | 0.36 | I: | 4.84 in |
| BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 1944 |
| Output RPM: | 233.3 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.049 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

