Grove Gear HM230-7.5-2-1.938-180TC-L9
Part #:HM230-7.5-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BF: | 0.53 |
| L: | 6.57 in | I: | 4.84 in |
| BD: | 9 | L1: | 9.82 in |
| AG: | 7.5 | AE1: | 0.6 |
| C: | 8.88 in | T: | 1.938 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| BE1: | 0.5 in | AK: | 8.5 |
| AD: | 6.53 | B: | 8.12 |
| F: | 4 | V: | 2.51 in |
| D: | 3.25 | U: | 0.875 in |
| AJ: | 7.25 |
Technical Specifications
| Thrust Rating - output shaft: | 1944 | Service Factor: | 1 |
| Assembly: | HM-2 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Center Distance (in): | 3 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 6.049 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output RPM: | 233.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

