How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.938 |
| D: | 3.25 | BD: | 9 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| U: | 0.875 in | BF: | 0.53 |
| BE1: | 0.5 in | AD: | 6.53 |
| B: | 8.12 | AK: | 8.5 |
| AE2: | 0.36 | AJ: | 7.25 |
| I: | 4.84 in | AG: | 7.5 |
| G: | 2 | L: | 6.57 in |
| L1: | 9.82 in | C: | 8.88 in |
| F: | 4 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.049 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1944 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

