How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | D: | 3.25 |
| I: | 4.84 in | F: | 4 |
| AE1: | 0.6 | BE1: | 0.5 in |
| V: | 2.51 in | C: | 8.88 in |
| BD: | 9 | B: | 8.12 |
| T: | 1.25 | AD: | 6.53 |
| G: | 2 | U: | 0.875 in |
| L: | 6.57 in | AE2: | 0.36 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1944 |
| Ratio Range: | 7.5:1 | Assembly: | HM-2 |
| Model Code: | HM230 | Gear Type: | Worm |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 6.049 |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output RPM: | 233.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

