How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AJ: | 7.25 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AE1: | 0.6 | D: | 3.25 |
| L: | 6.57 in | BF: | 0.53 |
| C: | 8.88 in | V: | 2.51 in |
| B: | 8.12 | AK: | 8.5 |
| G: | 2 | AE2: | 0.36 |
| T: | 1.625 | I: | 4.84 in |
| AG: | 7.5 | F: | 4 |
| BD: | 9 | BE1: | 0.5 in |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.049 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Thrust Rating - output shaft: | 1944 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

