Grove Gear HM230-7.5-2-210TC-1.750
Part #:HM230-7.5-2-210TC-1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | I: | 4.84 in |
| F: | 4 | BE1: | 0.5 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| G: | 2 | C: | 8.88 in |
| T: | 1.75 | D: | 3.25 |
| AD: | 6.53 | AG: | 7.5 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | U: | 0.875 in |
| V: | 2.51 in | AE2: | 0.36 |
| BF: | 0.53 | AE1: | 0.6 |
| B: | 8.12 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.049 | Thrust Rating - output shaft: | 1944 |
| Output RPM: | 233.3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

