How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | L1: | 9.82 in |
| G: | 2 | Center Distance (in): | 3 in |
| T: | 1.938 | BE1: | 0.5 in |
| F: | 4 | BF: | 0.53 |
| U: | 0.875 in | I: | 4.84 in |
| L: | 6.57 in | D: | 3.25 |
| AG: | 7.5 | B: | 8.12 |
| AD: | 6.53 | C: | 8.88 in |
| AJ: | 7.25 | AE2: | 0.36 |
| V: | 2.51 in | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1944 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.049 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

