How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE2: | 0.36 |
| AG: | 7.5 | BD: | 5.88 |
| AJ: | 5.88 | AD: | 6.53 |
| AK: | 4.5 | I: | 4.84 in |
| C: | 8.88 in | V: | 2.51 in |
| B: | 8.12 | U: | 0.875 in |
| LM: | 8.82 | T: | 1.188 |
| G: | 2 | Center Distance (in): | 3 in |
| F: | 4 | D: | 3.25 |
| BF: | 0.41 | AE1: | 0.6 |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1944 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.049 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Assembly: | HM-2 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

