How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | I: | 4.84 in |
| AK: | 8.5 | D: | 3.25 |
| G: | 2 | AJ: | 7.25 |
| AE2: | 0.36 | L: | 6.57 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| U: | 0.875 in | BF: | 0.53 |
| BE1: | 0.5 in | AD: | 6.53 |
| AE1: | 0.6 | C: | 8.88 in |
| V: | 2.51 in | B: | 8.12 |
| T: | 1.188 | F: | 4 |
| BD: | 9 |
Technical Specifications
| Model Code: | HM230 | Service Factor: | 1 |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

