How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AK: | 8.5 |
| AE2: | 0.36 | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 8.12 |
| AD: | 6.53 | V: | 2.51 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AG: | 7.5 | D: | 3.25 |
| I: | 4.84 in | F: | 4 |
| L: | 6.57 in | BD: | 9 |
| G: | 2 | BF: | 0.53 |
| L1: | 9.82 in | T: | 1.188 |
| AE1: | 0.6 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Ratio Range: | 80:1 |
| Input Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.895 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

