How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | F: | 4 |
| D: | 3.25 | AE1: | 0.6 |
| AG: | 7.5 | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| U: | 0.875 in | AE2: | 0.36 |
| BF: | 0.53 | L1: | 9.82 in |
| AK: | 8.5 | BD: | 9 |
| G: | 2 | AD: | 6.53 |
| C: | 8.88 in | V: | 2.51 in |
| L: | 6.57 in | B: | 8.12 |
| I: | 4.84 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Assembly: | HM-1 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

