How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | C: | 8.88 in |
| AD: | 6.53 | AJ: | 7.25 |
| G: | 2 | U: | 0.875 in |
| BF: | 0.53 | I: | 4.84 in |
| T: | 1.188 | BD: | 9 |
| L1: | 9.82 in | L: | 6.57 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| AE2: | 0.36 | D: | 3.25 |
| BE1: | 0.5 in | F: | 4 |
| V: | 2.51 in | AK: | 8.5 |
| AG: | 7.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.895 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Bore Code: | 19 | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

