How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BD: | 9 |
| U: | 0.875 in | I: | 4.84 in |
| BF: | 0.53 | F: | 4 |
| AE1: | 0.6 | V: | 2.51 in |
| D: | 3.25 | L: | 6.57 in |
| AE2: | 0.36 | AG: | 7.5 |
| B: | 8.12 | AK: | 8.5 |
| T: | 1.188 | AD: | 6.53 |
| AJ: | 7.25 | C: | 8.88 in |
| BE1: | 0.5 in | L1: | 9.82 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Ratio: | 80:1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

