How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L: | 6.57 in |
| LM: | 8.82 | G: | 2 |
| AK: | 4.5 | D: | 3.25 |
| B: | 8.12 | C: | 8.88 in |
| V: | 2.51 in | AE1: | 0.6 |
| AE2: | 0.36 | F: | 4 |
| AJ: | 5.88 | I: | 4.84 in |
| BF: | 0.41 | BE: | 0.38 in |
| AD: | 6.53 | BD: | 5.88 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| T: | 1.188 |
Technical Specifications
| Center Distance (in): | 3 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Product Type: | Right Angle |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 0.895 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

