Grove Gear HM230-80-1-1.188-56C-L3
Part #:HM230-80-1-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | Center Distance (in): | 3 in |
| G: | 2 | AE1: | 0.6 |
| AE2: | 0.36 | AK: | 4.5 |
| AD: | 6.53 | BD: | 5.88 |
| LM: | 8.82 | L: | 6.57 in |
| I: | 4.84 in | U: | 0.875 in |
| T: | 1.188 | BF: | 0.41 |
| BE: | 0.38 in | D: | 3.25 |
| AG: | 7.5 | AJ: | 5.88 |
| F: | 4 | V: | 2.51 in |
| B: | 8.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

