Grove Gear HM230-80-1-1.250-140TC
Part #:HM230-80-1-1.250-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AE2: | 0.36 | I: | 4.84 in |
| AE1: | 0.6 | D: | 3.25 |
| U: | 0.875 in | AG: | 7.5 |
| LM: | 8.82 | L: | 6.57 in |
| AD: | 6.53 | BF: | 0.41 |
| B: | 8.12 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| F: | 4 | C: | 8.88 in |
| T: | 1.25 | G: | 2 |
| V: | 2.51 in |
Technical Specifications
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Model Code: | HM230 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

