Grove Gear HM230-80-1-1.250-140TC-L1
Part #:HM230-80-1-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | F: | 4 |
| T: | 1.25 | AE2: | 0.36 |
| C: | 8.88 in | G: | 2 |
| LM: | 8.82 | U: | 0.875 in |
| D: | 3.25 | BD: | 5.88 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| L: | 6.57 in | I: | 4.84 in |
| AK: | 4.5 | BE: | 0.38 in |
| AE1: | 0.6 | V: | 2.51 in |
| AD: | 6.53 | AJ: | 5.88 |
| AG: | 7.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Model Code: | HM230 | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

