Grove Gear HM230-80-1-1.250-180TC
Part #:HM230-80-1-1.250-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | T: | 1.25 |
| V: | 2.51 in | G: | 2 |
| C: | 8.88 in | D: | 3.25 |
| AK: | 8.5 | L: | 6.57 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 4 | I: | 4.84 in |
| AE2: | 0.36 | BE1: | 0.5 in |
| AG: | 7.5 | AE1: | 0.6 |
| B: | 8.12 | U: | 0.875 in |
| BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 0.895 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Ratio Range: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

