Grove Gear HM230-80-1-1.250-180TC-L1
Part #:HM230-80-1-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| T: | 1.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AE1: | 0.6 | L1: | 9.82 in |
| BF: | 0.53 | D: | 3.25 |
| AD: | 6.53 | B: | 8.12 |
| V: | 2.51 in | BD: | 9 |
| AE2: | 0.36 | L: | 6.57 in |
| C: | 8.88 in | F: | 4 |
| G: | 2 | BE1: | 0.5 in |
| AG: | 7.5 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 0.895 |
| Output RPM: | 21.9 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

